ServCite Storage Sled

用于 Schroff - Asia Pacific 中 ServCite Storage Sled 的图像
+ / - 鼠标悬停在图像上来缩放
  • Designed to the OCP accepted CG-OpenRack-19 specification
  • Optical blind mate rear payload and management connectors
  • 12 VDC blind mate connector on the rear side
  • Integrated temperature contolled 80 mm fans
  • Sled is hot swappable with no requirement to disconnect cables
  • Designed for NEBS level 3
  • 1 x Half SSI Intel Server board with 2 CPUs installed
  • Up to 24 x 3.5” Hard Disks

Select product specifications before modifying or adding to project list or requesting a quote.

 
产品目录号 高度U 宽度 深度mm 电压 Network IO 气流 Server Board Processor DIMMS Storage Transmission rate (data level) Transmission rate (management)
产品目录号 高度U 宽度 深度mm 电压 Network IO 气流 Server Board Processor DIMMS Storage Transmission rate (data level) Transmission rate (management)
2 Half width 780.0 12 VDC blind-mate busbar connector on the back HBMT fiber optics connector, 4 positions at rear side Cooling from front to back with 2 x 80 mm fans 1 x Intel S2600BPA 2 x Intel Xeon E5-2620 V4, 8 cores at 2,1 GHz 8 x 16 GB DDR4 DIMM288 with ECC 4 x 2,5" 200 GB SAS, SSD, 2 x 2,5" 1 TB S-ATA SSD, 18 x 2,5" 1,8 TB SAS HDD 2 x 10 GbE 2 x 1 GbE
2 Full width 780.0 12 VDC blind-mate busbar connector on the back HBMT fiber optics connector, 4 positions at rear side Cooling from front to back with 2 x 80 mm fans 1 x Intel S2600BPS 2 x Intel Xeon E5-2620 V4, 8 cores at 2,1 GHz 12 x 16 GB DDR4 DIMM288 with ECC 1 x M.2 512 GB SSD, 2 x 2,5" 200 GB SAS SSD, 2x 2,5" 1 TB 2 x 10 GbE 2 x 1 GbE