RackPower PDU, 110 VAC, Single Phase

用于 Schroff - Asia Pacific 中 RackPower PDU, 110 VAC, Single Phase 的图像
+ / - 鼠标悬停在图像上来缩放

Industry Standards:

UL Listed File E309439 UL 60950-1 Information Technology Equipment cUL Listed File E309439 CSA-C22.2 No. 60950-1 Information Technology Equipment FCC, CE, RoHs, REACH

    RackPower Intelligent Power Distribution Units are a configured to order product that addresses controlling power on Cabinets as well as Open Frame Racks and Wall-Mount enclosures. Design your power solution using a variety of configuration options. The units are available in horizontal 19-in. rack or vertical mounting capabilities and a broad range of features.

    类型:

    智能PDU

    特点:

  • Single or multi-phase
  • Input voltages North American 110 / 120 VAC or 208 VAC, European and Asia 230 VAC or 400 VAC
  • Global plug and receptacles NEMA and IEC rated
  • 5 Configuration types: RP3000, RP2000, RP1500, RP1000, RP100
  • External communications and monitoring - protected and secure LAN connections
  • Local and remote power monitoring of single outlets and circuits showing data for current (AMP), voltage (Volt), power (kW), energy consumption (kWh) and power factor of entire PDU with a metering accuracy to within +/- 1%
  • Remote power on/off switch
  • Field replaceable, “hot-swappable”, smart monitor (RP Meter) and DC module
  • 19-in. Rack Mounting (1 and 2 RU offering)
  • Versatile vertical / rack and cabinet mounting
  • Surge protection
  • Dual Power feed entry for single phase RackPower PDUs
  • Temperature Sensor or Temperature and Humidity Sensor
  • Power cord whip - various lengths, color and plugs
  • Specifications:

  • Steel housing
  • Various cord length and plug styles available; also available in LSZH (low smoke zero halogen)
  • Mounting hardware
  • Finish:

    Standard is black, other finishes available

    Ordering:

  • If the portfolio of pre-configured items does not meet your needs, all iPDUs can be configured to your specifications as a custom order. Contact Customer Service to place an order.
  • To configure a custom PDU, go to http://schroff.biz/PDU_Webapp/

Select product specifications before modifying or adding to project list or requesting a quote.

 
产品目录号 说明 Mounting Style
产品目录号 说明 Mounting Style
110/120 VAC Single Phase Rack Mount
110/120 VAC Single Phase Panel Mount