ServCite Rack, 16 U

用于 Schroff - Asia Pacific 中 ServCite Rack, 16 U 的图像
+ / - 鼠标悬停在图像上来缩放
  • Designed to the OCP accepted CG-OpenRack-19 specification
  • Integrated Rack with various configurations of full width and half width shelves for compute, media engine and storage sled
  • Configurable compute, storage and network resources for SDN and NFV applications
  • Top of Rack management and data plane switches
  • Blind mate rear power and data connection simplifies changing of sleds
  • Rear fiber optic cable connections for management and data plane
  • 2 x 12 VDC rear bus bar to power the sleds
  • Integrated Power distribution unit with redundant mains inlet, outlets for top of rack switches and 12 VDC connections to the rear bus bars
  • Dedicated slot inside the PDU to accept Schroff ServCite Rack Agent
  • Optional Rear Door Cooler

    类型:

    通信机架

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage
 
产品目录号 高度U 宽度mm 深度mm 电压 Power Supply and Distribution Unit (PDU) Number of full width shelves Number of half width shelves Power bus bars
产品目录号 高度U 宽度mm 深度mm 电压 Power Supply and Distribution Unit (PDU) Number of full width shelves Number of half width shelves Power bus bars
16 600.0 1200.0 Independent -48 VDC inputs (6 pieces), at the top of the rack 6 x 3000 W PSU´s, -48 VDC input, 12 VDC output, Switches directly fed with -48 VDC 2 8 2 vertical 12 VDC bus bars
16 600.0 1200.0 Redundant 208 VAC, 3-phase delta input (US), at the top of the rack 6 x 3000 W PSUs, 208 ... 240 VDC input, 12 VDC output, switches directly fed with AC 2 8 2 vertical 12 VDC bus bars