Embedded systems, COMe type 6

用于 Schroff - Asia Pacific 中 Embedded systems, COMe type 6 的图像
+ / - 鼠标悬停在图像上来缩放
  • Embedded system with x86 COM Express type 6 module
  • Variety of interfaces, such as PCIe, mPCIe, USB, Display Port
  • Internal interfaces for additional boards to enhance functionality, e.g. for fieldbus interfaces or TFT connector
  • Power logic designed as pluggable module, 18 ... 26.4 VDC input, can be replaced easily
  • Excellent modular cooling solution, can be easily adapted to different processor performance levels and environmental conditions

    备注:

    Other configurations available on request

    规格:

    嵌入式系统

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
产品目录号 说明
产品目录号 说明
Embedded COM System mit congatec conga-TS170/i7-6820EQ (045900) COM Express Type 6 Basic module with Intel® Core™ i7-6820EQ quad core processor with 2.8 GHz up to 3.5 GHz, 8 MB L2 cache, GT2 graphics und 2133 MT/s dual channel DDR4 memory interface, Chipset QM170