Secure Protection of critical Electronics
For more than 50 years, nVent SCHROFF has been a world leader for innovative creation, development and manufacturing of railway electronics packaging components and systems.
Solutions for a wide range of applications
Explore the interactive hotspots below to see application-specific products, resources, and more.
Equipped for Mobile Environments
The comprehensive range of certified standard electronics enclosure solutions demonstrates its capabilities and safe operation every day, on rail vehicles, in buildings and trackside. Thanks to a modular platform concept, nVent SCHROFF railway enclosures, cases, cabinets and systems can be quickly and easily adapted to meet individual requirements.
Railway Certified Products
Whether on-board, in the signal room or trackside - the modular product platform approach, specific application expertise and innovative new technologies ensure best-in-class, rail certified electronics packaging - designed and engineered by nVent SCHROFF.
Superb mechanics, shock and vibration resistance, perfect shielding, optimized cooling, dependable power supplies and outstanding system management - nVent SCHROFF ensures the secure protection of your electronics.
Customer Case Studies & References
Implementing next-generation railway systems, such as communication based train control (CBTC) supported by Wireless Max, FRMCS, LTE or 5G-Metro, require integrating advanced hardware and systems into new and existing equipment.
With many products specifically designed and certified for the railway and transportation industry, nVent SCHROFF offers railway cases, railway subracks, railway enclosures and individual railway system solutions for indoor, on-board and outdoor trackside signaling and communications equipment.

19'' EMC Cabinets
Indoor
- Safe performance in critical environments
- Best-in-class EMC shielding concept
- Tested successfully to EN 61000-5-7 up to 18 GHz

Subracks for On-Board WiFi
Rolling Stock
- 3U and 6U boards to be integrated
- SNCF certified
- Subrack’s front rail should be suit to UBK handle

Trackside Outdoor Cabinets
Railway Signaling
- Wheel Thread Damage Detection
- Predictive Maintenance
- Railway certified per IEC 61969
RAILWAY ENCLOSURES - TESTED TO ALL STANDARDS
Where Performance meets Dependability
THERMAL SIMULATIONS
Simulations of temperature distribution and airflow patterns assist in designing the cooling concept and in locating hot spots.
SALT SPRAY TESTING
Corrosion resistance and surface ageing of the test object are tested in a vaporised salt solution.
SHOCK AND VIBRATION TESTING
nVent SCHROFF solutions assure impact resistance in mobile applications. nVent products are tested with typical loads, either in-house or in laboratories of certified institutions.
WIND-TUNNEL TESTING
Airflow volumes and resistance characteristics are determined in a wind tunnel, allowing us to establish air cooling for optimal efficiency.
NOISE MEASUREMENT
The noise level generated by an object is measured using the latest technology to ensure conformity to the industry standard.
CLIMATE BAY TESTING
Products can be tested under extreme environmental conditions in our in-house climate bays.
HF SHIELDING TESTING
HF shielding is designed into the basic structures of nVent SCHROFF Railway products. Testing takes place in our own laboratory or at the High Frequency Institute the University at Karlsruhe, Germany.
Helpful Resources
Recommended E-Books
Modernizing Rolling Stock

Modernizing aging equipment for rolling stock presents unique challenges such as installing new electronics in on-board locations where space is at a premium.
- Retrofitting of on-board equipment
- Ensuring passenger and operator safety
- Providing full access to electronics and control units
- Global delivery and easy installation
Outdoor Cabinets for Trackside Applications

The redesigned Outdoor Modular Cabinet is a flexible and reliable solution to ensure the smooth and dependable functioning of sensitive electronics in outdoor environments, and is specifically tested and certified for outdoor trackside railway applications.
- Ensuring safety and reliability
- Supporting predictive maintenance
- Reducing Total Cost of Ownership (TCO)
News & Events
Press Release
Product Launch: IP-Pro Alu EMC
nVent announces a new addition to its SCHROFF portfolio of products: a robust enclosure family designed especially for protecting sensitive electronics in harsh environmental conditions. The new IP-Pro Alu EMC case offers IP65 protection in the standard version, which can be extended to IP67 if required. The die-cast aluminum enclosure is also EMC shielded and resistant to shock, vibrations and corrosion.