Skip to main content

Please Select Your Country/Language Preferences

Naval Systems

Rugged Protection at Sea

Rugged electronics protection for shipboard naval systems and maritime electronic systems such as shipboard targeting, radar, communications, and anti-submarine systems.

Product Portfolio

MIL-STD 901D Cabinets

Shipboard ready cabinet available with EMC protection and shock absorption to application requirements​

COTS Embedded Systems

Ruggedized systems solutions in accordance with industry standards and modifications that can be made to meet specific application requirements​

Rugged EuropacPRO subracks

EMC shielded subrack rugged enough to withstand shock and vibration up to 25G

Front Panels

Shielded or unshielded front panels that can be modified and pre-assembled with hardware and ejector handle.

System and Chassis Management

VPX and VITA 46.11 system management for the chassis and module levels

Product Spotlight: Pigeon Point Board Management Reference (BMR) Solution

The Pigeon Point Board Management Reference (BMR) solutions include schematics and firmware source code, ready for easy and quick integration with your VPX module or other FRU. Each solution is built around highly-integrated core silicon: a SmartFusion® intelligent mixed-signal FPGA, a Xilinx Zynq® Ultrascale+™ multiprocessor system-on-chip, or an STMicroelectronics ARM® Cortex®-M4 based STM32F4 high-performance microcontroller.

These solutions leverage Pigeon Point's leadership and history in similar PICMG solutions by including support for two key PICMG specifications, HPM.1 and HPM.2. HPM.1 defines an implementation-independent IPMC firmware upgrade architecture that is now essentially universally implemented across AdvancedTCA IPMCs.

HPM.2 defines LAN-attached IPMCs that can leverage an existing on-module LAN connection to provide a much faster link for management traffic, augmenting System IPMB.

BMR-board-manage.jpg

BENCH TOP HARDWARE 

Immediate hands-on familiarization and "known-good" reference as you bring up your module or other intelligent FRU

REFERENCE SCHEMATICS 

Ready for integration with the schematics of your board

REFERENCE FPGA DESIGN 

Usable on the SmartFusion core silicon, as is, or with added custom logic

COMPLETE FIRMWARE SOURCE CODE 

Designed for easy configuration to the specifics of your VPX module

COMPLETE GNU TOOL CHAIN 

Includes source code; supports Cortex-M3 in your management controller

COMPREHENSIVE DOCUMENTATION 

Covers hardware and firmware; includes customization and bring up guidance

ONE YEAR OF TECHNICAL SUPPORT 

Both hardware and firmware; includes schematic review of your board design

Design Tools & Services

CAD Configurators

Mechanical Design and Prototyping

Testing & Certifications

Resources

Datasheets

Whitepapers

Brochure

Services

Contact & Distribution

Contact Us

Unsure where to start? Reach out to one of our experts today for all your design, product and service needs.

Where to Buy

Need to find our products near you? Use our locator to find a distributor in your area.