Series L225

Изображение для Series L225 - Card Lok Retainer из Schroff - Европа, Средний Восток, Африка и Индия
+ / - Наведите указатель мыши на изображение, чтобы увеличить его
Единица складского учета: L225
Back To Product
  • Min expansion 8.26 mm (.325 in)
  • Lever actuated
  • Flexible mounting options
  • 3 segment, non-shafted design
  • Available with black anodized plating only
  • Length 97 mm (3.80 in) to 325 mm (12.80 in), 12.7 mm (0.5 in) increments
  • Weight 1.65 g/cm (.150 oz/in)
  • For cold wall applications
  • Profile 5.72 mm (.225 in) x 6.86 mm (.270 in)

    Designed to retain PCBs in rugged, heavy shock and high vibration environments commonly found in Military and Defense and commercial aerospace systems.  In additional to PCB retention, Card and Wedge Loks also aid in thermal transfer from the PCB to the cold wall via conduction, by improving the interface between the PCB and the chassis rail.

    Applications:

    The Series L225 features a tool-free, lever design ideal for field level maintenance and can be shipped pre-calibrated for clamp force on request.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Average Clamp Force:

    120 lbs

Order Information:

  • For customized products contact AskSchroff@nVent.com or 1-800-854-7086. Please provide drawing, quality clauses, and purchase order requirements.
  • Выберите спецификации продукта перед изменением или добавлением в список проектов или запросом цитаты.

    * Страна / регион
    Увидеть информацию о цене и наличие Увидеть информацию о цене и наличие

    Technical Data

    Recommended Gap Width PCB + 7.62 (.300)