Series 260HC - Card Lok Retainer

Изображение для Series 260HC - Card Lok Retainer из Schroff - Европа, Средний Восток, Африка и Индия
+ / - Наведите указатель мыши на изображение, чтобы увеличить его
Единица складского учета: 260HC
Back To Product
  • Profile 6.35 mm (.250 in) x 6.26 mm (.270 in)
  • Weight 0.95g/cm (.085 oz/in)
  • Length 96.5 mm (3.80 in) to 172.7 mm (6.80 in), 12.7 mm (0.5 in) increments
  • Flexible mounting options
  • 5 segment, shafted design
  • Average clamp force (4.80", black anodized) = 1256 lbs
  • Screw actuated
  • Min expansion 6.86 mm (.270 in)
  • Available with black anodized, hard black anodized, or electroless nickel plating
  • For cold wall applications

    <p>The 260HTS features a unique sawtooth profile design that provides advanced thermal performance and clamping force compared to similarly sized card locks for superior thermal dissipation and protection in high shock and vibration applications. The 260HTS can be a drop in replacement for most existing Series 260 card lok applications.</p>

    Applications:

    Like all shafted Card Loks, the Series 260HC has a ridged shafted design for a more uniform clamping force over the length of the card lok, while maintaining wedge and body alignment for easier installation.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Average Clamp Force:

    1256 lbs

Order Information:

  • For customized product contact AskSchroff@nVent.com or 1-800-854-7086. Please provide drawing, quality clauses, and purchase order requirements.
  • Выберите спецификации продукта перед изменением или добавлением в список проектов или запросом цитаты.

    * Страна / регион
    Увидеть информацию о цене и наличие Увидеть информацию о цене и наличие

    Technical Data

    Recommended Gap Width PCB + 7.37 mm (.290 in)
    Recommended Torque 68 N-cm (6 in-lbs), with "L" option 90 N-cm (8 in-lbs)