Перейти к основной информации

Выберите страну/язык

Печать
Intilion, energy storage systems

Sustainable Energy: Available Anywhere, Anytime. nVent SCHROFF helps INTILION deliver on their brand promise.

Intilion came to nVent SCHROFF with vision. They wanted to develop stationary commercial storage solution, capable of supporting 60 kWh to 500 kWh, that would be well suited for a variety of applications such as helping customers avoid load peaks, optimize consumption within PV systems, provide an infrastructure for electric mobility or even ensure electrification in off-grid villages.

These diverse applications posed unique mechanical and cooling challenges, which Intilion trusted nVent SCHROFF to address and overcome:

  • An enclosure solution that was compact, space-optimized and modular that offered IP55 protection
  • Mechanical design considerations, such as slideware and air buffer location, that would simplify installation and maintenance
  • Thermal design, simulation and testing to ensure consistent and optimal operating conditions
  • Adherence to <60dB noise threshold, including airflow testing and documentation
  • Assembly and integration services

Through close collaboration with Intilion, we were able to quickly address and overcome their mechanical and cooling challenges.  For technical advice, co-engineering, or design simulations, our team is here to help. We have production sites around the world – including Europe, USA, India and China – to offer local support from design and development through production, delivery and installation.

Whether you choosing from our 6000 standard products, in stock and ready for shipment, or configure your own with our easy-to-use digital design tools, we deliver solutions fast.

intilion_news2.webp

Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink