Skip to main content

Please Select Your Country/Language Preferences

Wall Mount Cabinets

Wall mount cabinets with flexible access and modular integration:

  • Highly cost effective
  • Protected against tampering and accidental unplugging 
  • Solves space limitations 
  • Multiple Cooling options
  • Ideal for communications cabling, network gear, and related equipment 

Filter By

Filter By

Products | 2 results

Epcase 19" Wall Mount Cabinet, 16 U, 600 Depths

  • Product Type: Case
  • Product Family: Epcase
  • Rack Height: 16 U
  • Height: 812 mm
    • Width: 600 mm
    • Depth: 600 mm
    • Weight: 32 kg
    • Finish: Powder Coated
    • Material: Steel
    • Static Load: 25 kg
    • Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-162

Epcase 19" Wall Mount Cabinet, 20 U, 600 Depths

  • Product Type: Case
  • Product Family: Epcase
  • Rack Height: 20 U
  • Height: 992 mm
    • Width: 600 mm
    • Depth: 600 mm
    • Weight: 38 kg
    • Finish: Powder Coated
    • Material: Steel
    • Static Load: 25 kg
    • Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-166