Wall mount cabinets with flexible access and modular integration:
- Highly cost effective
- Protected against tampering and accidental unplugging
- Solves space limitations
- Multiple Cooling options
- Ideal for communications cabling, network gear, and related equipment
Filter By
Filter By
Products | 12 results
"Epcase 10"" Wall Mount Cabinet, 12 U, 280 Depths"
- Product Type: Case
- Product Family: Epcase
- Rack Height: 12 U
- Height: 612 mm
- Width: 345 mm
- Depth: 280 mm
- Weight: 23 kg
- Finish: Powder Coated
- Material: Steel
- Static Load: 25 kg
- Protection Rating: IP20
Catalog #:
10238-153
"Epcase 10"" Wall Mount Cabinet, 4 U, 280 Depths"
- Product Type: Case
- Product Family: Epcase
- Type: Wall Mount
- Rack Height: 4 U
- Height: 262 mm
- Width: 345 mm
- Depth: 280 mm
- Weight: 5 kg
- EMC Shielding: No
- Finish: Powder Coated
- Material: Steel
- Static Load: 25 kg
- Protection Rating: IP20
Catalog #:
10238-151
"Epcase 10"" Wall Mount Cabinet, 8 U, 280 Depths"
- Product Type: Case
- Product Family: Epcase
- Rack Height: 8 U
- Height: 462 mm
- Width: 345 mm
- Depth: 280 mm
- Weight: 10 kg
- Finish: Powder Coated
- Material: Steel
- Static Load: 25 kg
- Protection Rating: IP20
Catalog #:
10238-152
"Epcase 19"" Wall Mount Cabinet, 12 U, 400 Depths"
- Product Type: Case
- Product Family: Epcase
- Rack Height: 12 U
- Height: 612 mm
- Width: 600 mm
- Depth: 400 mm
- Weight: 24 kg
- Finish: Powder Coated
- Material: Steel
- Static Load: 35 kg
- Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-156
"Epcase 19"" Wall Mount Cabinet, 12 U, 500 Depths"
- Product Type: Case
- Product Family: Epcase
- Rack Height: 12 U
- Height: 612 mm
- Width: 600 mm
- Depth: 500 mm
- Weight: 25 kg
- Finish: Powder Coated
- Material: Steel
- Static Load: 30 kg
- Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-157
"Epcase 19"" Wall Mount Cabinet, 16 U, 400 Depths"
- Product Type: Case
- Product Family: Epcase
- Rack Height: 16 U
- Height: 812 mm
- Width: 600 mm
- Depth: 400 mm
- Weight: 28 kg
- Finish: Powder Coated
- Material: Steel
- Static Load: 35 kg
- Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-160
"Epcase 19"" Wall Mount Cabinet, 16 U, 500 Depths"
- Product Type: Case
- Product Family: Epcase
- Rack Height: 16 U
- Height: 812 mm
- Width: 600 mm
- Depth: 500 mm
- Weight: 30 kg
- Finish: Powder Coated
- Material: Steel
- Static Load: 30 kg
- Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-161
"Epcase 19"" Wall Mount Cabinet, 16 U, 600 Depths"
- Product Type: Case
- Product Family: Epcase
- Rack Height: 16 U
- Height: 812 mm
- Width: 600 mm
- Depth: 600 mm
- Weight: 32 kg
- Finish: Powder Coated
- Material: Steel
- Static Load: 25 kg
- Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-162
"Epcase 19"" Wall Mount Cabinet, 20 U, 500 Depths"
- Product Type: Case
- Product Family: Epcase
- Rack Height: 20 U
- Height: 962 mm
- Width: 600 mm
- Depth: 500 mm
- Weight: 34 kg
- Finish: Powder Coated
- Material: Steel
- Static Load: 30 kg
- Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-165
"Epcase 19"" Wall Mount Cabinet, 20 U, 600 Depths"
- Product Type: Case
- Product Family: Epcase
- Rack Height: 20 U
- Height: 992 mm
- Width: 600 mm
- Depth: 600 mm
- Weight: 38 kg
- Finish: Powder Coated
- Material: Steel
- Static Load: 25 kg
- Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-166
"Epcase 19"" Wall Mount Cabinet, 9 U, 300 Depths"
- Product Type: Case
- Product Family: Epcase
- Rack Height: 9 U
- Height: 487 mm
- Width: 600 mm
- Depth: 300 mm
- Weight: 18 kg
- Finish: Powder Coated
- Material: Steel
- Static Load: 60 kg
- Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-151
"Epcase 19"" Wall Mount Cabinet, 9 U, 400 Depths"
- Product Type: Case
- Product Family: Epcase
- Rack Height: 9 U
- Height: 487 mm
- Width: 600 mm
- Depth: 400 mm
- Weight: 20 kg
- Finish: Powder Coated
- Material: Steel
- Static Load: 35 kg
- Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-152