Filter By
Filter By
Products | 3 results

PSU 19" AC/DC for VMEbus, MPS 015, 6 U
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Works With: VMEbus Systems
- Input Voltage AC: 90 – 264 V
- Power: 150 W
- Number of Output Voltages: 3
- Voltage 1: 5 V
- Current 1: 20 A
- Voltage 2: 12 V
- Current 2: 4 A
- Voltage 3: -12 V
- Current 3: 3 A
- Rack Height: 6 U
- Rack Width: 8 HP
- Depth: 171.93 mm
Catalog #:
13100-205

PSU 19" AC/DC for VMEbus, MPS 022, 6 U
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Works With: VMEbus Systems
- Input Voltage AC: 90 – 264 V
- Power: 224 W
- Number of Output Voltages: 3
- Voltage 1: 5 V
- Current 1: 28 A
- Voltage 2: 12 V
- Current 2: 7 A
- Voltage 3: -12 V
- Current 3: 3 A
- Rack Height: 6 U
- Rack Width: 12 HP
- Depth: 171.93 mm
Catalog #:
13100-203

PSU 19" AC/DC for VMEbus, MPS 022/15, 6 U
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Works With: VMEbus Systems
- Input Voltage AC: 90 – 264 V
- Power: 224 W
- Number of Output Voltages: 3
- Voltage 1: 5 V
- Current 1: 28 A
- Voltage 2: 15 V
- Current 2: 5.6 A
- Voltage 3: -15 V
- Current 3: 2.4 A
- Rack Height: 6 U
- Rack Width: 12 HP
- Depth: 171.93 mm
Catalog #:
13100-204