Skip to main content

Please Select Your Country/Language Preferences

Top and Bottom Covers for 19" Subracks and Chassis

Products | 94 results

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 175 mm, D1 160 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 175 mm
    • Package Quantity: 1
    • Board Depth: 160 mm
Catalog #:
24563-770

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 235 mm, D1 160 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 235 mm
    • Package Quantity: 1
    • Board Depth: 160 mm
Catalog #:
24563-771

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 235 mm, D1 220 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 235 mm
    • Package Quantity: 1
    • Board Depth: 220 mm
Catalog #:
24563-780

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 275 mm, D1 160 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 275 mm
    • Package Quantity: 1
    • Board Depth: 160 mm
Catalog #:
24563-772

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 277.75 mm, D1 160 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 277.75 mm
    • Package Quantity: 1
    • Board Depth: 160 mm
Catalog #:
24563-773

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 295 mm, D1 160 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 295 mm
    • Package Quantity: 1
    • Board Depth: 160 mm
Catalog #:
24563-774

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 295 mm, D1 220 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 295 mm
    • Package Quantity: 1
    • Board Depth: 220 mm
Catalog #:
24563-781

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 295 mm, D1 280 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 295 mm
    • Package Quantity: 1
    • Board Depth: 280 mm
Catalog #:
24563-790

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 355 mm, D1 160 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 355 mm
    • Package Quantity: 1
    • Board Depth: 160 mm
Catalog #:
24563-775

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 355 mm, D1 220 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 355 mm
    • Package Quantity: 1
    • Board Depth: 220 mm
Catalog #:
24563-782

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 355 mm, D1 280 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 355 mm
    • Package Quantity: 1
    • Board Depth: 280 mm
Catalog #:
24563-791

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 415 mm, D1 160 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 415 mm
    • Package Quantity: 1
    • Board Depth: 160 mm
Catalog #:
24563-776

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 415 mm, D1 220 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 415 mm
    • Package Quantity: 1
    • Board Depth: 220 mm
Catalog #:
24563-783

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 415 mm, D1 280 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 415 mm
    • Package Quantity: 1
    • Board Depth: 280 mm
Catalog #:
24563-792

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 475 mm, D1 160 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 475 mm
    • Package Quantity: 1
    • Board Depth: 160 mm
Catalog #:
24563-777

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 475 mm, D1 220 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 475 mm
    • Package Quantity: 1
    • Board Depth: 220 mm
Catalog #:
24563-784

EuropacPRO Advanced EMC Plus, Dual Mesh Top and Bottom Covers, Screwed to Side Panel, 84 HP, 475 mm, D1 280 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 475 mm
    • Package Quantity: 1
    • Board Depth: 280 mm
Catalog #:
24563-793

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 36 HP, 175 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 36 HP
    • Depth: 175 mm
    • Package Quantity: 1
Catalog #:
24563-555

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 36 HP, 235 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 36 HP
    • Depth: 235 mm
    • Package Quantity: 1
Catalog #:
24563-556

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 42 HP, 175 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 42 HP
    • Depth: 175 mm
    • Package Quantity: 1
Catalog #:
24563-560

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 42 HP, 235 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 42 HP
    • Depth: 235 mm
    • Package Quantity: 1
Catalog #:
24563-561

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 42 HP, 275 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 42 HP
    • Depth: 275 mm
    • Package Quantity: 1
Catalog #:
24563-562

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 42 HP, 277.75 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 42 HP
    • Depth: 277.75 mm
    • Package Quantity: 1
Catalog #:
24563-563

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 42 HP, 295 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 42 HP
    • Depth: 295 mm
    • Package Quantity: 1
Catalog #:
24563-564

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 63 HP, 175 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 63 HP
    • Depth: 175 mm
    • Package Quantity: 1
Catalog #:
24563-660

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 63 HP, 235 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 63 HP
    • Depth: 235 mm
    • Package Quantity: 1
Catalog #:
24563-661

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 63 HP, 275 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 63 HP
    • Depth: 275 mm
    • Package Quantity: 1
Catalog #:
24563-662

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 63 HP, 295 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 63 HP
    • Depth: 295 mm
    • Package Quantity: 1
Catalog #:
24563-663

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 84 HP, 175 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 175 mm
    • Package Quantity: 1
Catalog #:
24563-760

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 84 HP, 235 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 235 mm
    • Package Quantity: 1
Catalog #:
24563-761