Skip to main content

Please Select Your Country/Language Preferences

Shelves and Slide Rails

Products | 2 results

Varistar Perforated Steel Door, IP 20, 3 Point Locking, 2450H 600W, RAL 7021

  • Product Type: Cabinet Door
  • Product Family: Varistar
  • Type: Steel Double Door, Perforated
  • Locking Type: 3-Point Locking
    • Color: Black Grey
    • Color Code: RAL 7021
    • Rack Height: 52 U
    • Height: 2450 mm
    • Width: 600 mm
    • Protection Rating: IP55
Catalog #:
21130-695

Varistar Perforated Steel Door, IP 20, 3 Point Locking, 2450H 800W, RAL 7021

  • Product Type: Cabinet Door
  • Product Family: Varistar
  • Type: Steel Double Door, Perforated
  • Locking Type: 3-Point Locking
    • Color: Black Grey
    • Color Code: RAL 7021
    • Rack Height: 52 U
    • Height: 2450 mm
    • Width: 800 mm
    • Protection Rating: IP55
Catalog #:
21130-696