Skip to main content

Please Select Your Country/Language Preferences

Shelves and Slide Rails

Products | 3 results

Novastar Castor, 300 kg, Conductive, ESD Resistance < 10 kΩ to EN 12528

  • Product Type: Castor
  • Product Family: Novastar
  • Height: 131 mm
  • Static Load: 300 kg
    • Diameter: 100 mm
    • Complies With: EN 12528
Catalog #:
27230-110

Varistar 19'' Shelf, Stationary, 75 kg, RAL 7021, 600W 700D

  • Product Type: Shelf
  • Product Family: Varistar
  • Type: Recessed Depth
  • Material: Steel
    • Color: Black Grey
    • Color Code: RAL 7021
    • Height: 600 mm
    • Width: 495 mm
    • Depth: 800 mm
    • Length: 642 mm
Catalog #:
21130-304

Varistar 19'' Shelf, Stationary, 75 kg, RAL 7035, 600W 700D

  • Product Type: Shelf
  • Product Family: Varistar
  • Type: Recessed Depth
  • Material: Steel
    • Color: Light Grey
    • Color Code: RAL 7035
    • Height: 600 mm
    • Width: 495 mm
    • Depth: 800 mm
    • Length: 642 mm
Catalog #:
22130-304