Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 3 results

260HTS High Thermal Sawtooth Card-Lok

  • Product Type: PCB Retainer
  • Type: High Thermal Sawtooth
  • Color: Black
  • Finish: Anodized
    • Length: 4.8 in / 121.9 mm
    • Thermal Performance: Best
    • Profile: 0.250" x 0.260" / 6.35 x 6.60 mm
    • Clamp Force: 600 lbf min / 272 kg min
    • Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)

44-5 Wedge-Lok

  • Product Type: PCB Retainer
  • Type: Non-shafted
  • Color: Black
  • Finish: Anodized
    • Length: 5 in / 127 mm
    • Thermal Performance: Best
    • Profile: 0.375" x 0.375" / 9.53 x 9.53 mm
    • Clamp Force: 600 lbf min / 272 kg min
    • Gap Width: PCB + (0.39 - 0.43 in) / PCB + (10.0 - 10.9 mm)
    • Design Feature: Torque Limiting

48SL Wedge-Lok

  • Product Type: PCB Retainer
  • Type: Shafted
  • Color: Black
  • Finish: Anodized
    • Length: 5 in / 127 mm
    • Thermal Performance: Better
    • Profile: 0.250" x 0.260" / 6.35 x 6.60 mm
    • Clamp Force: 500 – 599 lbf / 227 – 272 kg
    • Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)