Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 3 results

235 Card-Lok

  • Product Type: PCB Retainer
  • Type: Non-shafted
  • Color: Black
  • Finish: Anodized
    • Length: 3.8 in / 96.5 mm
    • Thermal Performance: Good
    • Profile: 0.230" x 0.288" / 5.84 x 7.32 mm
    • Clamp Force: 300 – 399 lbf / 136 – 181 kg
    • Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)

236 Card-Lok

  • Product Type: PCB Retainer
  • Type: Non-shafted
  • Finish: Electroless Nickel Plated
  • Length: 8.8 in / 223.5 mm
    • Thermal Performance: Good
    • Profile: 0.230" x 0.288" / 5.84 x 7.32 mm
    • Clamp Force: 400 – 499 lbf / 181 – 226 kg
    • Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)

A265HTS High Thermal Sawtooth Card-Lok

  • Product Type: PCB Retainer
  • Type: High Thermal Sawtooth
  • Color: Black
  • Finish: Anodized
    • Length: 5.8 in / 147.3 mm
    • Thermal Performance: Best
    • Profile: 0.225" x 0.230" / 5.87 x 5.84 mm
    • Clamp Force: 400 – 499 lbf / 181 – 226 kg
    • Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)