Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 2 results

42 Wedge-Lok

  • Product Type: PCB Retainer
  • Type: Non-shafted
  • Finish: Gold Chem Film
  • Length: 6 in / 152.4 mm
    • Thermal Performance: Average
    • Profile: 0.225" x 0.225" / 5.72 x 5.72 mm
    • Clamp Force: 200 – 299 lbf / 91 – 136 kg
    • Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)

42-5 Wedge-Lok

  • Product Type: PCB Retainer
  • Type: Non-shafted
  • Finish: Gold Chem Film
  • Length: 7.5 in / 190.5 mm
    • Thermal Performance: Good
    • Profile: 0.225" x 0.225" / 5.72 x 5.72 mm
    • Clamp Force: 300 – 399 lbf / 136 – 181 kg
    • Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)
    • Design Feature: Torque Limiting