Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 3 results

230 Card-Lok

  • Product Type: PCB Retainer
  • Type: Non-shafted
  • Finish: Gold Chem Film
  • Length: 2.8 in / 71.1 mm
    • Thermal Performance: Average
    • Profile: 0.220" x 0.225" / 5.59 x 5.72 mm
    • Clamp Force: 300 – 399 lbf / 136 – 181 kg
    • Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)

267 Card-Lok

  • Product Type: PCB Retainer
  • Type: Shafted
  • Finish: Electroless Nickel Plated
  • Length: 4.8 in / 121.9 mm
    • Thermal Performance: Better
    • Profile: 0.250" x 0.197" / 6.35 x 5.00 mm
    • Clamp Force: 300 – 399 lbf / 136 – 181 kg
    • Gap Width: PCB + (0.20 - 0.23 in) / PCB + (5.0 - 5.9 mm)

267HC High Clamp Force Card-Lok

  • Product Type: PCB Retainer
  • Type: Shafted, High Clamp Force
  • Color: Black
  • Finish: Anodized
    • Length: 3.8 in / 96.5 mm
    • Thermal Performance: Best
    • Profile: 0.250" x 0.197" / 6.35 x 5.00 mm
    • Clamp Force: 600 lbf min / 272 kg min
    • Gap Width: PCB + (0.20 - 0.23 in) / PCB + (5.0 - 5.9 mm)