Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 2 results

265 Card-Lok

  • Product Type: PCB Retainer
  • Type: Shafted
  • Finish: Gold Chem Film
  • Length: 5.8 in / 147.3 mm
    • Thermal Performance: Better
    • Profile: 0.225" x 0.230" / 5.72 x 5.84 mm
    • Clamp Force: 400 – 499 lbf / 181 – 226 kg
    • Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)
    • Design Feature: Torque Limiting

265HC High Clamp Force Card-Lok

  • Product Type: PCB Retainer
  • Type: Shafted, High Clamp Force
  • Color: Black
  • Finish: Anodized
    • Length: 4.8 in / 121.9 mm
    • Thermal Performance: Better
    • Profile: 0.225" x 0.230" / 5.72 x 5.84 mm
    • Clamp Force: 600 lbf min / 272 kg min
    • Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)