Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Secure attachment of PCBs in harsh environments:

  • Innovative high thermal and clamp force designs for best in class performance
  • Standard COTS or modified products to meet application requirements
  • Designs for second level maintenance including torque limiting and toolless Card-Loks

Products | 1 results

255 Card-Lok

  • Product Type: PCB Retainer
  • Type: Non-shafted
  • Thermal Performance: Better
  • Profile: 0.500" x 0.460" / 12.70 x 11.68 mm
    • Clamp Force: 500 – 599 lbf / 227 – 272 kg
    • Gap Width: PCB + (0.51 - 0.55 in) / PCB + (13.0 - 13.9 mm)