Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 1 results

260HC High Clamp Force Card-Lok

  • Product Type: PCB Retainer
  • Type: Shafted, High Clamp Force
  • Finish: Electroless Nickel Plated
  • Length: 5.8 in / 147.3 mm
    • Thermal Performance: Better
    • Profile: 0.250" x 0.270" / 6.35 x 6.26 mm
    • Clamp Force: 600 lbf min / 272 kg min
    • Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)