Skip to main content

Please Select Your Country/Language Preferences

Racks with Castors

Filter By

Filter By

Products | 2 results

Varistar CP Server Cabinet, RAL 7021, With Castors, 42 U, 2000H, 600W, 1200D

  • Product Type: Rack
  • Product Family: Varistar
  • Frame Material: Steel
  • Cladding Material: Steel
    • Cladding Color: Black Grey
    • Cladding Color Code: RAL 7021
    • Rack Height: 42 U
    • Height: 2000 mm
    • Width: 600 mm
    • Depth: 1200 mm
    • Static Load: 1600 kg / 3500 lbf
    • Dynamic Load: 2200 lbf / 1000 kg
Catalog #:
10630-021

Varistar CP Server Cabinet, RAL 7021, With Castors, 42 U, 2000H, 800W, 1200D

  • Product Type: Rack
  • Product Family: Varistar
  • Frame Material: Steel
  • Cladding Material: Steel
    • Cladding Color: Black Grey
    • Cladding Color Code: RAL 7021
    • Rack Height: 42 U
    • Height: 2000 mm
    • Width: 800 mm
    • Depth: 1200 mm
    • Static Load: 1600 kg / 3500 lbf
    • Dynamic Load: 2200 lbf / 1000 kg
Catalog #:
10630-022