Skip to main content

Please Select Your Country/Language Preferences

PXI and PXI Express Systems

Modular system concept with excellent trigger and clock accuracy and an integrated cooling solution:

  • Desktop PXI & PXIe Systems in various slot counts
  • Switches, bridges and clock modules (PXIe) realized as mezzanine modules for easy customization
  • Optimized air flow concept for excellent cooling performance
  • The PXI Express Systems support up to 16GB/s PCIe Gen3 system bandwidth

Filter By

Filter By

Products | 1 results

PXI‐Express System, 4 U, 18 Slot, 84 HP

  • Product Type: System
  • Number of Slots: 18
  • Type: Desktop
  • Backplane Type: PXI Express, 4 Link Configuration
    • Data Transfer: PCIe Gen3
    • Power per Slot: 50 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Bottom to Rear
    • Rack Height: 4 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: No
    • Complies With: PXISA PXI-5 R1.1
    • Depth: 355.3 mm
Catalog #:
14579-040