Skip to main content

Please Select Your Country/Language Preferences

PCB Tainers, Retainers, and Card Guides

Products | 60 results

125 Stainless Steel Board Retainer, 0.063 in (1.6 mm) Board, 3.25 in (83 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Passivated
    • Length: 3.25 in / 82.55 mm
Catalog #:
125-06-3.25

125 Stainless Steel Board Retainer, 0.063 in (1.6 mm) Board, 4.25 in (108 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Passivated
    • Length: 4.25 in / 108 mm
Catalog #:
125-06-4.25

125 Stainless Steel Board Retainer, 0.063 in (1.6 mm) Board, 8.25 in (210 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Passivated
    • Length: 8.25 in / 209.6 mm
Catalog #:
125-06-8.25

125 Stainless Steel Board Retainer, 0.094 in (2.4 mm) Board, 5.25 in (133 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Finish: Passivated
    • Length: 5.25 in / 133.4 mm
Catalog #:
125-09-5.25

125 Stainless Steel Board Retainer, 0.094 in (2.4 mm) Board, 6.25 in (159 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Finish: Passivated
    • Length: 6.25 in / 158.8 mm
Catalog #:
125-09-6.25

125 Stainless Steel Board Retainer, 0.094 in (2.4 mm) Board, 8.25 in (210 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Finish: Passivated
    • Length: 8.25 in / 209.6 mm
Catalog #:
125-09-8.25

126 Stainless Steel Board Retainer, 0.063 in (1.6 mm) Board, 3.25 in (83 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Passivated
    • Length: 3.25 in / 82.55 mm
Catalog #:
126-06-3.25

126 Stainless Steel Board Retainer, 0.063 in (1.6 mm) Board, 4.25 in (108 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Passivated
    • Length: 4.25 in / 108 mm
Catalog #:
126-06-4.25

126 Stainless Steel Board Retainer, 0.063 in (1.6 mm) Board, 5.25 in (133 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Passivated
    • Length: 5.25 in / 133.4 mm
Catalog #:
126-06-5.25

126 Stainless Steel Board Retainer, 0.063 in (1.6 mm) Board, 8.25 in (210 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Passivated
    • Length: 8.25 in / 209.6 mm
Catalog #:
126-06-8.25

126 Stainless Steel Board Retainer, 0.094 in (2.4 mm) Board, 4.25 in (108 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Finish: Passivated
    • Length: 4.25 in / 108 mm
Catalog #:
126-09-4.25

126 Stainless Steel Board Retainer, 0.094 in (2.4 mm) Board, 6.25 in (159 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Finish: Passivated
    • Length: 6.25 in / 158.8 mm
Catalog #:
126-09-6.25

126 Stainless Steel Board Retainer, 0.094 in (2.4 mm) Board, 8.25 in (210 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Finish: Passivated
    • Length: 8.25 in / 209.6 mm
Catalog #:
126-09-8.25

15 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 3.5 in / 88.9 mm
Catalog #:
15B-7-3

16 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Length: 3 in / 76.2 mm
Catalog #:
16CR-6

165 Retainer, 0.063 in (1.6 mm) Board, 5.25 in (133 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 5.25 in / 133.4 mm
Catalog #:
165-06-5.25

165 Retainer, 0.063 in (1.6 mm) Board, 8.25 in (210 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 8.25 in / 209.6 mm
Catalog #:
165-06-8.25

165 Retainer, 0.094 in (2.4 mm) Board, 6.25 in (159 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Length: 6.25 in / 158.8 mm
Catalog #:
165-09-6.25

166 Retainer, 0.063 in (1.6 mm) Board, 5.25 in (133 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 5.25 in / 133.4 mm
Catalog #:
166-06-5.25

166 Retainer, 0.063 in (1.6 mm) Board, 8.25 in (210 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 8.25 in / 209.6 mm
Catalog #:
166-06-8.25

166 Retainer, 0.094 in (2.4 mm) Board, 6.25 in (159 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Length: 6.25 in / 158.8 mm
Catalog #:
166-09-6.25

17 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Silver Plated
    • Length: 2.5 in / 63.5 mm
Catalog #:
17BH-5

18 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Finish: Cadmium Plated
    • Length: 3 in / 76.2 mm
Catalog #:
18B-6-3

19 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.125 in / 3.2 mm
    • Length: 10 in / 254 mm
Catalog #:
19CR-20

20 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.125 in / 3.2 mm
    • Finish: Cadmium Plated
    • Length: 10 in / 254 mm
Catalog #:
20B-20-3

21 PCB-Tainer, 0.063 in (1.6 mm) Board, 5.5 in (140 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 5.5 in / 139.7 mm
Catalog #:
21B-2-11-3

21 PCB-Tainer, 0.063 in (1.6 mm) Board, 2 in (51 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2 in / 50.8 mm
Catalog #:
21B-2-4-3

21 PCB-Tainer, 0.063 in (1.6 mm) Board, 2.5 in (64 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2.5 in / 63.5 mm
Catalog #:
21BH-2-5-3

21 PCB-Tainer, 0.094 in (2.4 mm) Board, 5 in (127 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Finish: Nickel Plated
    • Length: 5 in / 127 mm
Catalog #:
21B-3-10-6

35-1 PCB-Tainer, 0.063 in (1.6 mm) Board, 3 in (76 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 3 in / 76.2 mm
Catalog #:
35-1B-2-6-3