Skip to main content

Please Select Your Country/Language Preferences

PCB Tainers, Retainers, and Card Guides

Economical offering to retain PCB's in sheet metal applications:

  • For low shock and vibration applications in sheet metal enclosures
  • Metal Tainers provide positive spring pressure to retain and/or ground the PCB
  • Nylon card guide products available for applications where resistance to akalines, weak acids or solvents is required 

Filter By

Filter By

Products | 3 results

25 Lok-Tainer

  • Product Type: PCB Retainer
  • Material: Steel
  • Type: PCB Lok-Tainer (Cam and Lobe Design)
  • Orientation: Left Hand Actuation
    • Finish: Cadmium Plated
    • Length: 5 in / 127 mm

28 Lok-Tainer

  • Product Type: PCB Retainer
  • Material: Steel
  • Type: PCB Lok-Tainer (Cam and Lobe Design)
  • Orientation: Left Hand Actuation
    • Finish: Zinc Plated, Yellow Chromate
    • Length: 6.5 in / 165.1 mm

29 Lok-Tainer

  • Product Type: PCB Retainer
  • Material: Steel
  • Type: PCB Lok-Tainer (Cam and Lobe Design)
  • Board Thickness: 0.025 in / 0.64 mm
    • Finish: Zinc Plated, Clear Chromate
    • Length: 12 in / 304.8 mm