Skip to main content

Please Select Your Country/Language Preferences

Open Frame Racks

Products | 3 results

Labrack 19" Open Rack Uprights, 24 U

  • Product Type: Rack
  • Product Family: Labrack
  • Frame Material: Steel
  • Rack Height: 24 U
    • Height: 1164 mm
    • Width: 600 mm
    • Static Load: 150 kg
    • Complies With: IEC 60297-3-100
Catalog #:
20118-741

On Board Rack 3 U, 36 HP

  • Product Type: Rack
  • Product Family: On Board Rack
  • Frame Material: Steel
  • Rack Height: 3 U
    • Rack Width: 36 HP
    • Height: 156.7 mm
    • Width: 252.65 mm
    • Depth: 341.8 mm
    • Static Load: 25 kg
    • Complies With: SNCF NFF 61005; SNCF NFF 60002
Catalog #:
10170-015

On Board Rack 3 U, 84 HP

  • Product Type: Rack
  • Product Family: On Board Rack
  • Frame Material: Steel
  • Rack Height: 3 U
    • Rack Width: 84 HP
    • Height: 156.7 mm
    • Width: 496.4 mm
    • Depth: 341.8 mm
    • Static Load: 25 kg
    • Complies With: SNCF NFF 61005; SNCF NFF 60002
Catalog #:
10170-014