Skip to main content

Please Select Your Country/Language Preferences

Mounting Hardware

Products | 3 results

Labrack 19" Equipment Support, 2 U

  • Product Type: Shelf
  • Product Family: Labrack
  • Type: Equipment Shelf
  • Rack Height: 2 U
    • Width: 430 mm
    • Depth: 400 mm
Catalog #:
20119-257

LAN Wall-Mounted Case, Distribution Case for Vertical 19" panel Mount, 4 U

  • Product Type: General-Purpose Cabinet
  • Type: Case for 19" Components
  • Color: Light Grey
  • Color Code: RAL 7035
    • Height: 600 mm
    • Width: 425 mm
    • Depth: 220 mm
    • Protection Rating: IP20
    • Static Load: 25 kg
    • EMC Shielding: No
    • Material: Steel
Catalog #:
60240-006

LAN Wall-Mounted Case, Distribution Case, Modular, Basic Case, 600H, 425W, 220D

  • Product Type: General-Purpose Cabinet
  • Color: Light Grey
  • Color Code: RAL 7035
  • Width: 425 mm
    • Static Load: 25 kg
Catalog #:
60239-001