Skip to main content

Please Select Your Country/Language Preferences

Mounting Hardware

Products | 2 results

Aisle Door Cover Mask for Unequal Heights, Swing Door Adapter Panel, 215H

  • Product Type: Cover
  • Type: Above Door Filler Panel, Swing Door
  • Works With: Aisle Containment
  • Height: 192 mm
    • Width: 1200 mm
    • Material: Steel
    • Color: Black Grey
    • Color Code: RAL 7021
Catalog #:
21130-613

LAN Wall-Mounted Case, Distribution Case for Vertical 19" panel Mount, 4 U

  • Product Type: General-Purpose Cabinet
  • Type: Case for 19" Components
  • Color: Light Grey
  • Color Code: RAL 7035
    • Height: 600 mm
    • Width: 425 mm
    • Depth: 220 mm
    • Protection Rating: IP20
    • Static Load: 25 kg
    • EMC Shielding: No
    • Material: Steel
Catalog #:
60240-006