Skip to main content

Please Select Your Country/Language Preferences

MicroTCA Systems

Filter By

Filter By

Products | 2 results

MTCA.0 System for 10 Single Full-Size AMC Modules, 3 U, 84 HP

  • Product Type: System
  • Number of Slots: 8
  • Type: 19" Rack Mount
  • Backplane Type: MTCA.0 Dual Star Topology
    • Data Transfer: 40 GbE; PCIe Gen3
    • Power per Slot: 50 W
    • Airflow Direction: Right to Left
    • Rack Height: 3 U
    • Power Supply Type: (2) Single Full-size PM
    • Power Supply Included: No
    • Rear I/O: No
    • Complies With: PICMG MTCA.0 R2.0
    • Depth: 216 mm
    • Height: 133.35 mm
Catalog #:
11850-011

MTCA.4 System for 6 AMC Module, 4 RTM, JSM-Slot, 3 U, 84 HP, X16 Connection

  • Product Type: System
  • Number of Slots: 6
  • Type: 19" Rack Mount
  • Backplane Type: MTCA.4 Star Topology, JSM
    • Data Transfer: 40 GbE; PCIe Gen3
    • Power per Slot: 80 W
    • Airflow Direction: Front to Rear
    • Rack Height: 3 U
    • Power Supply Type: (2) Double Full-size PM
    • Power Supply Included: No
    • Rear I/O: Yes
    • Complies With: PICMG MTCA.4 R1.0
    • Depth: 373 mm
Catalog #:
11890-164