Skip to main content

Please Select Your Country/Language Preferences

Front Panels without Handles

Filter By

Filter By

Products | 1 results

Front Panel, anodized, Unshielded, Screw Assembly 6 U, 16 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: Yes
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 16 HP
    • Width: 80.9 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30807-780