Skip to main content

Please Select Your Country/Language Preferences

Front Panels without Handles

Products | 9 results

Front Panel, anodized with untreated edges, Unshielded, 3 U, 16 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 16 HP
    • Width: 80.9 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
30818-284

Front Panel, anodized with untreated edges, Unshielded, 6 U, 16 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 16 HP
    • Width: 80.9 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30818-530

Front Panel, anodized, Unshielded, Screw Assembly 6 U, 16 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: Yes
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 16 HP
    • Width: 80.9 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30807-780

Front Panel, Front anodized, Rear Conductive, Unshielded, 3 U, 16 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 16 HP
    • Width: 80.9 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
30838-055

Front Panel, Front anodized, Rear Conductive, Unshielded, 6 U, 16 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 16 HP
    • Width: 80.9 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30838-136

Front Panel, Refrofit Shielding, 3 U, 16 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Stainless Steel
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 16 HP
    • Width: 80.9 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
20846-424

Front Panel, Refrofit Shielding, 6 U, 16 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Stainless Steel
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 16 HP
    • Width: 80.9 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
20846-456

Front Panel, U-profile, Refrofit Shielding, 3 U, 16 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 16 HP
    • Width: 80.9 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
20848-015

Front Panel, U-profile, Refrofit Shielding, 6 U, 16 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 16 HP
    • Width: 80.9 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
20848-108