Skip to main content

Please Select Your Country/Language Preferences

Front Panels with Handles

Products | 2 results

Plug-In Unit U-Profile Front Panel for IEL, IET Type 2 Handle, 3 U, 14 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: IEL; IET; Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 14 HP
    • Width: 70.8 mm
    • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
Catalog #:
20848-230

Plug-In Unit U-Profile Front Panel for IEL, IET or Type 2 Handle, 6 U, 14 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: IEL; IET; Trapezoid, Type 2
  • Mounting: Screw-on Front; Screw-on Rear IO
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 14 HP
    • Width: 70.8 mm
    • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
Catalog #:
20848-246