Skip to main content

Please Select Your Country/Language Preferences

Front Panels with Handles

Products | 3 results

Plug-In Unit Kit With XL Handle, Shielded, Black, 6 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: XL
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: IEC 60297-3-102; IEEE 1101.10; IEEE 1101.1
    • Package Quantity: 1
Catalog #:
20848-769

Plug-In Unit Kit With XL Handle, Shielded, Black, 6 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: XL
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: IEC 60297-3-102; IEEE 1101.10; IEEE 1101.1
    • Package Quantity: 1
Catalog #:
20848-770

Plug-In Unit Kit With XL Handle, Shielded, Black, 6 U, 12 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: XL
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 12 HP
    • Width: 60.6 mm
    • Complies With: IEC 60297-3-102; IEEE 1101.10; IEEE 1101.1
    • Package Quantity: 1
Catalog #:
20848-771