Skip to main content

Please Select Your Country/Language Preferences

"Epcase 19"" Wall Mount Cabinet, 12 U, 400 Depths"

  • Cable support rail is included and is adjustable in 25 mm increments
  • Type of protection IP 20
  • Multi function 19" wall case with hinged side panels
  • 19" panel/slide mounts are depth‐adjustable in 25 mm increments
  • Cable entry from above or below; the cable entry opening can be sealed with two brush strips each, or can be used to assemble fan
More

Catalog #:

10236-156
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Case
  • Product Family: Epcase
  • Rack Height: 12 U
  • Height: 612 mm
  • Width: 600 mm
  • Depth: 400 mm
  • Weight: 24 kg
  • Finish: Powder Coated
  • Material: Steel
  • Static Load: 35 kg
  • Protection Rating: IP20; NEMA Type 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

c rail cable shell
C-Rail Cable Shell, for Cable Bundle 30 … 34 mm
Catalog #: 20114-728
cable ties
Cable Tie, 92L 2.5W
Catalog #: 20118-351
19 equipment shelf
19" Equipment Shelf, 2 U, RAL 7035
Catalog #: 20118-785
19 assembly kit M6
19" Assembly Kit, Screw M6, Washer M6, Nut M6; 32 Pieces
Catalog #: 21190-435
air filter
Epcase Air Filter Kit for 19'' 300-400D case (x3)
Catalog #: 21236-103
modem shelf
Epcase Modem Shelf 200W 150D
Catalog #: 21236-122

ADDITIONAL PRODUCT DETAILS

Multi function 19" wall case with hinged side panels.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Basic case, C form, St, 2 mm, RAL 7021 1
2 Glazed door with key/lock (key no. 2233), door handle cut‐out S2100, frame, St, 1.5 mm, RAL 7035, Sekurit glass 4 mm 1
3 Side panel, St, 1.5 mm, RAL 7035 2
4 Cable support rail, St, RAL 7035 1
5 19" slide mounts, St, 2 mm, finish AlZn 2
6 Brush strip (to cover cable entry opening) 2
7 Assembly kit for wall mounting 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.