Fuse Holder, Long Type
- For glass fuse inserts 5 x 20 mm to DIN 41 571, 250 VAC, 6.3 A
- Long type for mounting plane 1
- Contacts silver plated
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Fuse Holder
- Contact Material: Copper alloy
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
For glass fuse inserts 5 x 20 mm to DIN 41 571, 250 VAC, 6.3 A.
Required front panel drill hole: Ø 9 mm.
Dimensions of connecting pins: 0.7 × 0.6 mm.
Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity
CERTIFICATIONS
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.