Mounting Frame for Mounting Plane 1
- Material PBT
- With 2 threaded female connectors M 2.5
- Flammability UL 94 V-0
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Mounting Kit
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
Mounting frame for mounting plane 1, Flammability UL 94 V0 and two threaded female connectros M2.5.
Mounting frames nos. 69004-043, 69004-44 and 69004-045 cannot be used in conjunction with the aluminium profile handle for front panels.
Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.
CERTIFICATIONS
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.