Skip to main content

Please Select Your Country/Language Preferences

Novastar 19" Panel/Slide Mount, 34 U, RAL 7021

  • For recessed installation of 19" components
  • For fitting to depth members (25 mm grid)
  • Load carrying capacity 400 kg
More

Catalog #:

27230-178
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Slide Mount
  • Product Family: Novastar
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 34 U
  • Height: 1511.7 mm
  • Package Quantity: 1
  • Package Unit: Pair

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

slide rail 50 kg
Novastar Slide Rail, 25 kg, 500D, 1 pair
Catalog #: 27230-102
slide rail 50 kg
Novastar Slide Rail, 25 kg, 600D, 1 pair
Catalog #: 27230-103
slide rail 50 kg
Novastar Slide Rail, 25 kg, 800D, 1 pair
Catalog #: 27230-104
slide rail 50 kg
Novastar Slide Rail, 25 kg, 900D, 1 pair
Catalog #: 27230-105
slide rail 50 kg
Novastar Slide Rail, 25 kg, 1000D, 1 pair
Catalog #: 27230-106
depth member
Novastar Depth Member for 500D Cabinet
Catalog #: 27230-167
depth member
Novastar Depth Member for 600D Cabinet
Catalog #: 27230-168
depth member
Novastar Depth Member for 800D Cabinet
Catalog #: 27230-169
depth member
Novastar Depth Member for 900D Cabinet
Catalog #: 27230-170
depth member
Novastar Depth Member for 1000D Cabinet
Catalog #: 27230-171

ADDITIONAL PRODUCT DETAILS

Novastar 19" Panel/Slide Mount Kit with load capacity of 400 kg, ensures easy fitting of 19" components to depth members.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" panel/slide mount, St, 2 mm, RAL 7021 2
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.