Skip to main content

Please Select Your Country/Language Preferences

Novastar Rear Panel Full Height, RAL 7035, 12 U 553W

  • Incl. grounding
  • 2 twist-locking catches (Torx T30, with 1/4 turn)
  • St, 1 mm
More

Catalog #:

26230-372
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Panel
  • Product Family: Novastar
  • Type: Rear Panel
  • Color: Light Grey
  • Color Code: RAL 7035
  • Height: 555 mm
  • Width: 553 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

panel locks
Novastar Panel Lock for Rear Panel
Catalog #: 27230-116

ADDITIONAL PRODUCT DETAILS

Steel Rear Panel for aluminum extruded enclosure is connected with 2 twist-locking catches (Torx T30, with 1/4 turn).

Optional locking with key (2233x).

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Rear panel, St, 1 mm, twist‐locking catch (Torx T30, with 1/4 turn) 1
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.