Novastar Raised Top Cover, Load-Carrying Capacity 50 kg, 553W 800D
- Raised Top cover (31 mm) with all-round air gap of 10 mm
- Top cover attached from the inside (no screws on the outside)
- Suitable for placing heavy parts on the top cover
- Incl. grounding
- Robust version, load-carrying capacity 50 kg
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Top Cover
- Product Family: Novastar
- Type: Raised
- Color: Black Grey
- Color Code: RAL 7021
- Width: 553 mm
- Depth: 800 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Raised top cover for better ventilation and heat escape. Novastar raised top cover is robust and not dismountable from the outside.
Please order lifting eye separately if required.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Top cover, St, 1 mm, RAL 7021 | 1 | |
2 | Earthing kit | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.