PropacPRO Front Hood, Bottom Hinged, 3 U, 84 HP
- Mounting of hinges at top or bottom
- Lock (max. 2) retrofittable
- From acrylic glass, hinged, removable
- Lateral cover (item 5) also serves as vertical EMC shielding of side panels
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cover Plate
- Product Family: PropacPRO
- Type: Front Hood
- Rack Height: 3 U
- Rack Width: 84 HP
- Depth: 175 mm
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The front hood bottom hinged can be assembled on to a PropacPRO case. It protects the PCB from accidental operations. A retrofittable lock can be installed.
Cannot be combined with design elements.
Other heights available on request.
Before assembly of hood feet must be fixed to case; please order separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Hood, PMMA, tinted blue grey, acrylic glass, 3 mm | 1 | |
2 | Hinge, PC, UL 94 V-0, RAL 7016 | 2 | |
3 | Handle, PC, UL 94 V-0, RAL 7016 | 2 | |
4 | Retainer, UL 94 V-0, PC, RAL 7016 | 2 | |
5 | Lateral trim, Al extrusion, visible surface painted RAL 7016 | 2 | |
6 | Assembly kit | 1 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.