Horizontal Rail, Center, Type ST-C, 63 HP
- For 6 U CompacPRO case
- For indirect backplane mounting (with insulation strip)
- Aluminum extrusion, anodized finish, conductive contact surface, with HP markings
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Horizontal Rail
- Product Family: CompacPRO
- Type: Type ST-C
- Rack Width: 63 HP
- Length: 325.12 mm
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The assembly kit includes a center rail and 2 adapters plus assembly material. The kit enables use in a 6 U CompacPRO,and splits the case into 2 x 3 U sections.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Horizontal rail, type ST-C, Al extrusion, anodised, contact surfaces conductive | 1 | |
2 | Adaptor plate, Al | 2 | |
3 | Threaded insert, M2.5, St, zinc‐plated | 2 | |
4 | Countersunk screw, M4 x 14 | 2 | |
5 | Panhead screw, M4 x 6 | 4 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.