RatiopacPRO EMC Front Panel, Slotted, Shielded, 2 U, 42 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
- Fixing does not require screws
- Special horizontal rails cover the edges of the front panel (top and bottom) and prevent bowing of the front panel
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Front Panel
- Accessory Type: Front panel
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 2 U
- Height: 84 mm
- Depth: 2.5 mm
- Rack Width: 42 HP
- Width: 213.2 mm
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The EMC front panel can be inserted in special horizontal rails with an elevation. No screws are needed for the fixing. The design enable a users to use a front foil.
To obtain a shielded case, all EMC sealings must be fitted (front panel/rear panel ‐ side panel; side panel ‐ cover plate; front panel/rear panel ‐ horizontal rail; horizontal rail ‐ horizontal rail).
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Full‐width front panel, Al, 2.5 mm, front anodized, rear conductive | 1 | |
2 | Horizontal rail, front; special for this front panel | 2 | |
3 | EMC support profile | 4 | |
4 | Contact strip horizontal rail ‐ front panel | 2 | |
5 | EMC textile gasket | 3 | |
6 | Fixing material kit, user manual | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.