RatiopacPro Tip-Up Handle Assembly Kit, 3 U, 42 HP, 495 mm
- Aluminum side panel powder coated RAL 9006, Adapter and assembly material.
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Assembly Kit
- Type: Tip-Up Handle Kit
- Works With: Cases
- Rack Height: 3 U
- Rack Width: 42 HP
- Depth: 495 mm
- Package Quantity: 1
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
The assembly kit must be used if a tip-up handle should be mounted. Standard side covers should be replaced.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Side plate, Al, powder-coated, RAL 9006 | 2 | |
2 | Handle adapter, Al diecast,powder-coated, RAL 7016 | 2 | |
3 | Assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.