RatiopacPRO/-Air Tip-up Handle, 42 HP
- Adjustable in 30° increments
- Retrofittable without mechanical tooling on case
- Static load-carrying capacity 30 kg
- The handle enable a user to have a better view to the front side of the case in case of desktop usage
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Handle
- Works With: Cases
- Handle Type: Tip-up Handle
- Rack Width: 42 HP
- Material: Aluminum
- Color: Silver
- Package Quantity: 1
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
Tip-up Handle for RatiopacPRO/-AIR with a static load-carrying capacity of 30 kg and retrofittable without mechanical tooling on case.
Cannot be used in conjunction with front handles.
Assembly kit is required for tip‐up carrying handle, please order separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Carrying bar, Al extrusion, powder coated, RAL 9006 | 1 | |
2 | Handle shell, ABS, UL 94 V‐0, RAL 7016 | 1 | |
3 | Tip-up protection, ABS, UL 94 V‐0, RAL 7016 | 2 | |
4 | Notch device, Al die-cast | 2 | |
5 | Cover cap, ABS, UL 94 V‐0, RAL 7016 | 2 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.