Skip to main content

Please Select Your Country/Language Preferences

RatiopacPRO 19" Bracket Kit, Retrofitting, 4 U

  • For conversion of cases with cover strip or front handle
More

Catalog #:

24571-296
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Bracket
  • Product Family: RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO
  • Works With: Cases
  • Color: Light Grey
  • Color Code: RAL 7016
  • Rack Height: 4 U
  • Package Quantity: 2

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

19" fixing material kit (screw, washer, nut)
19" Fixing Material Kit, Screw, Washer, Nut
Catalog #: 21100-435

ADDITIONAL PRODUCT DETAILS

For conversion of Ratiopac cases with cover strip or front handle. The retrofitting of the brackets can be done without disassembly of the case.

No slide rails may be used when fitting into cabinets or 19" cases.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" bracket, Al die-cast, powder coated, RAL 7016 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.