Skip to main content

Please Select Your Country/Language Preferences

Varistar Mounting Plate, 1200H 600W

  • For mounting electrical components and sub-assemblies including cabling
  • Mounting pitch 25 mm in depth and 50 mm in height for partial-height mounting
  • Static load-carrying capacity up to 450 kg (rear mounted)
  • 600 kg at full height, mounted to rear, with additional strengthening brackets
  • Strengthening bracket increases static load-carrying capacity
More

Catalog #:

23130-413
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Mounting Plate
  • Product Family: Varistar
  • Height: 1200 mm
  • Width: 600 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

23130081.81.tif image
Varistar Depth Member, 3 rows, 600D, Aluzinc
Catalog #: 23130-081
23130082.82.tif image
Varistar Depth Member, 3 rows, 800D, Aluzinc
Catalog #: 23130-082
mounting plate
Varistar Mounting Plate Strengthening Bracket
Catalog #: 23130-418

ADDITIONAL PRODUCT DETAILS

Varistar Mounting Plate for mounting electrical components and sub-assemblies, with 600 kg load capacity. The mounting plate can also be rear mounted and strengthening bracket can be added to increase load capacity.

Depth members are required for partial-height mounting.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Mounting plate, St, 3 mm, zinc-plated 1
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.