Skip to main content

Please Select Your Country/Language Preferences

Varistar Base/Plinth Sides, Plain, 900D

  • Base/plinth sides height 100 mm
More

Catalog #:

23130-171
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Base
  • Product Family: Varistar
  • Type: Plinth Side
  • Color: Black Grey
  • Color Code: RAL 7021
  • Height: 100 mm
  • Depth: 900 mm
  • Package Quantity: 1
  • Package Unit: Pair

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

base plinth stationary
Varistar Stationary Base/Plinth, Plain Front/Rear, 600W
Catalog #: 23130-387
base plinth stationary
Varistar Stationary Base/Plinth, Plain Front/Rear, 800W
Catalog #: 23130-388

ADDITIONAL PRODUCT DETAILS

Sides trim to mount to Varistar base/plinth, height 100 mm

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side trim, St, 1.5 mm, height 100 mm 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.