Skip to main content

Please Select Your Country/Language Preferences

Varistar Glazed Door, IP 20, With Single Point Locking, RAL 7035, 2000H 600W

  • St, 1.5 mm
  • Security glass, 6 mm
  • Key lock cover
  • Opening angle 180°
  • Incl. grounding
More

Catalog #:

22130-129
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Cabinet Door
  • Product Family: Varistar
  • Type: Glass Door
  • Locking Type: Single Point Locking
  • Color: Light Grey
  • Color Code: RAL 7035
  • Rack Height: 42 U
  • Height: 2000 mm
  • Width: 600 mm
  • Protection Rating: IP20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Lever handle (Varistar, Epcase)
Lever Handle Kit for Varistar and Epcase
Catalog #: 23130-067
Electronic locking (MLR 3000)
Varistar Electronic Lock, Master, MLR 3000, 125 KHz-HID for Varistar
Catalog #: 23130-513
DIN profile half cylinder (Varistar, Epcase)
DIN Profile half Cylinder for Varistar and Epcase, key type 333
Catalog #: 25127-995
Varistar Colocation RAL 9003
Varistar Lever Handle With Numeric Lock, Key 1333
Catalog #: 60130-614

ADDITIONAL PRODUCT DETAILS

Varistar Glazed Door with 6 mm glass, IP 20 with Single Point Locking.

Please order lever handle with push button separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Frame, St, 1.5 mm, RAL 7035 1
2 Sekurit glass, 6 mm 1
3 Hinge, 180° 2
4 Key lock cover 1
5 Earthing kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.