Varistar EMC Connection Plate, IP55, Recessed, RAL 7021, 400H 600W
- For recessed plate: Plate recessed by 40 mm
- Protection class IP 55
- Can be fitted top or bottom
- As a flat plate or a recessed plate
- Height 400 mm
- Stainless steel, 1 mm
- EMC
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Panel
- Product Family: Varistar
- Type: Filler Panel, Recessed
- Color: Black Grey
- Color Code: RAL 7021
- Height: 400 mm
- Width: 600 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Varistar EMC Connection Plate for shortened Door/Rear Panel, IP 55 flush.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | EMC frame, stainless steel, 1 mm | 1 | |
2 | Connecting plate, 40 mm recessed, stainless steel, 1 mm | 1 | |
3 | Assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.